#72102201 | Dimensions: 39 x 75 x 117 mm

mounting holder set

GEOS-L MHH-18

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at various heights, additional top position for mounting rail-mounted devices in conjunction with...

read more

Description

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at various heights, additional top position for mounting rail-mounted devices in conjunction with hinged windows in the cover of empty enclosures, set = 4 pieces

for GEOS-L 3030-18, GEOS-L 3040-18

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 39 mm
Length 75 mm
Height 117 mm
Weight 0.1964 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 875 °C (EN 60695-2-11)

mechanical properties

Type of accessory other

Sales Information

EAN 4013902646661
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Material

Accessory material Polycarbonate

Logistic data

Piece

EAN / GTIN 4013902646661
Width 0.039 m
Weight 0.1964 kg
Height 0.117 m
Quantity 1 pieces
Depth 0.075 m

Planningdata

Tender text

Similar products

mounting holder setGEOS-L MHH-22
mounting holder set - GEOS-L MHH-22

mounting holder set

GEOS-L MHH-22

Productnumber 72102301

for GEOS-L 3030-22, GEOS-L 3040-22, GEOS-L 4050-22

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!