Cover retainer made of stainless steel with fastening screws, mountable retroactively
For cover locks with GEOS empty enclosures, prevents cover from falling down unintentionally, set = 2 pieces
Cover retainer
Productnumber: 72103701 | Dimensions: 120 x 170 x 10 mm
Cover retainer made of stainless steel with fastening screws, mountable retroactively
For cover locks with GEOS empty enclosures, prevents cover from falling down unintentionally, set = 2 pieces
Accessory colour | other |
---|
Width | 120 mm |
---|---|
Length | 170 mm |
Height | 10 mm |
Industry quality | yes |
---|
Type of accessory | other |
---|
Accessory material | Steel |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.