Empty enclosure cover screws set
for empty enclosure GEOS-L 4050 as replacement need
Cover screw set
Productnumber: 72104101 | Dimensions: 110 x 60 x 20 mm
Empty enclosure cover screws set
for empty enclosure GEOS-L 4050 as replacement need
Width | 110 mm |
---|---|
Length | 60 mm |
Height | 20 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 875 °C |
Industry quality | yes |
Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.