Cover screws set with safety function for GEOS-L empty enclosure, 3030/3040, 8mm triangular headform
for empty enclosure GEOS-L 3030/3040
Cover screw set
Productnumber: 72104401 | Dimensions: 214 x 111 x 20 mm
Cover screws set with safety function for GEOS-L empty enclosure, 3030/3040, 8mm triangular headform
for empty enclosure GEOS-L 3030/3040
Accessory colour | deep black |
---|
Width | 214 mm |
---|---|
Length | 111 mm |
Height | 20 mm |
Screw length | 60 mm |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Industry quality | yes |
Type of accessory | other |
---|
Accessory material | Polyamide, glass-fibre reinforced |
---|
Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.