#72200601 | Dimensions: 328,5 x 430,5 x 4 mm

internal door

GEOS-S IT 4050

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and rotary twist lock with key, 3mm double bit, for individual use, e.g. for installation of...

read more

Description

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and rotary twist lock with key, 3mm double bit, for individual use, e.g. for installation of displays, command and signalling devices, material thickness: 4 mm

for GEOS-S 4050

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 328.5 mm
Length 430.5 mm
Height 4 mm
Weight 0.936 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902644919
ETIM Class EC002498
Custom tariff number 85389099
Minimum order quantity 1

Material

Accessory material insulating material

Logistic data

Piece

EAN / GTIN 4013902644919
Width 0.329 m
Weight 0.936 kg
Height 0.004 m
Quantity 1 pieces
Depth 0.431 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

internal doorGEOS-S IT 3030
internal door - GEOS-S IT 3030

internal door

GEOS-S IT 3030

Productnumber 72200301

for GEOS-S 3030

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

internal doorGEOS-S IT 3040
internal door - GEOS-S IT 3040

internal door

GEOS-S IT 3040

Productnumber 72200401

for GEOS-S 3040

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

internal doorGEOS-S IT 4030
internal door - GEOS-S IT 4030

internal door

GEOS-S IT 4030

Productnumber 72200501

for GEOS-S 4030

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

internal doorGEOS-S IT 5040
internal door - GEOS-S IT 5040

internal door

GEOS-S IT 5040

Productnumber 72200701

for GEOS-S 5040

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!