#72202601 | Dimensions: 250 x 425 x 4 mm

Installation board door

GEOS-S EPT 4050

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws, for individual use, e.g. for installation of indicating elements and displays, material...

read more

Description

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws, for individual use, e.g. for installation of indicating elements and displays, material thickness: 4 mm

for GEOS-S 4050-22

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 250 mm
Length 425 mm
Height 4 mm
Weight 0.65 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902644766
ETIM Class EC002498
Custom tariff number 39219041
Minimum order quantity 1

Material

Accessory material insulating material

Logistic data

Piece

EAN / GTIN 4013902644766
Width 0.25 m
Weight 0.65 kg
Height 0.004 m
Quantity 1 pieces
Depth 0.425 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Installation board doorGEOS-S EPT 3030
Installation board door - GEOS-S EPT 3030

Installation board door

GEOS-S EPT 3030

Productnumber 72202301

for GEOS-S 3030-18 to 22

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws,...

Installation board doorGEOS-S EPT 3040
Installation board door - GEOS-S EPT 3040

Installation board door

GEOS-S EPT 3040

Productnumber 72202401

for GEOS-S 3040-18 to 22

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws,...

Installation board doorGEOS-S EPT 4030
Installation board door - GEOS-S EPT 4030

Installation board door

GEOS-S EPT 4030

Productnumber 72202501

for GEOS-S 4030-18 to 22

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws,...

Installation board doorGEOS-S EPT 5040
Installation board door - GEOS-S EPT 5040

Installation board door

GEOS-S EPT 5040

Productnumber 72202701

for GEOS-S 5040-22

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!