#72203601 | Dimensions: 154 x 470 x 2,5 mm

Partition wall

GEOS-S TW 50-22

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

read more

Description

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

for GEOS-S 4050-22, GEOS-S 5040-22

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 154 mm
Length 470 mm
Height 2.5 mm
Weight 0.341 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of accessory other

Sales Information

EAN 4013902644216
ETIM Class EC002498
Custom tariff number 39219041
Minimum order quantity 1

Material

Accessory material insulating material

Logistic data

Piece

EAN / GTIN 4013902644216
Width 0.154 m
Weight 0.341 kg
Height 0.003 m
Quantity 1 pieces
Depth 0.47 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Partition wallGEOS-S TW 30-18
Partition wall - GEOS-S TW 30-18

Partition wall

GEOS-S TW 30-18

Productnumber 72203201

for GEOS-S 3030-18, GEOS-S 3040-18, GEOS-S 4030-18

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

Partition wallGEOS-S TW 30-22
Partition wall - GEOS-S TW 30-22

Partition wall

GEOS-S TW 30-22

Productnumber 72203301

for GEOS-S 3030-22, GEOS-S 3040-22, GEOS-S 4030-22

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

Partition wallGEOS-S TW 40-18
Partition wall - GEOS-S TW 40-18

Partition wall

GEOS-S TW 40-18

Productnumber 72203401

for GEOS-S 3040-18, GEOS-S 4030-18

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

Partition wallGEOS-S TW 40-22
Partition wall - GEOS-S TW 40-22

Partition wall

GEOS-S TW 40-22

Productnumber 72203501

for GEOS-S 3040-22, GEOS-S 4030-22, GEOS-S 4050-22, GEOS-S 5040-22

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!