Description
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces
Countersunk slot
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces
Countersunk slot
| Accessory colour | deep black |
|---|
| Width | 214 mm |
|---|---|
| Length | 111 mm |
| Height | 20 mm |
| Weight | 0.0615 kg |
| Type of accessory | other |
|---|
| EAN | 4013902635672 |
|---|---|
| ETIM Class | EC000327 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Accessory material | Polyamide, glass-fibre reinforced |
|---|
| EAN / GTIN | 4013902635672 |
|---|---|
| Width | 0.214 m |
| Weight | 0.0615 kg |
| Height | 0.02 m |
| Quantity | 1 pieces |
| Depth | 0.111 m |
Tender text
(72205501.TXT 374 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
twist lock set
GEOS-S DRS-DB/3
Productnumber 72205001
Double-bit 3 mm mandrel
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces
twist lock set
GEOS-S DRS-DB/5
Productnumber 72205101
Double-bit 5 mm mandrel
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces
twist lock set
GEOS-S DRS-VK/8
Productnumber 72205201
Square 8 mm
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces
twist lock set
GEOS-S DRS-DK/8
Productnumber 72205301
Triangle 8 mm
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces
twist lock set
GEOS-S DRS-KB
Productnumber 72205401
Toggle handle
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces