Description
Profile-cylinders for GEOS-S cabinets with swivel lever
Double-bit 3 mm mandrel
#72206001 | Dimensions: 17 x 40 x 33 mm
lock fittings for swivel lever
Profile-cylinders for GEOS-S cabinets with swivel lever
Double-bit 3 mm mandrel
| Width | 17 mm |
|---|---|
| Length | 40 mm |
| Height | 33 mm |
| Weight | 0.0731 kg |
| Type of accessory | other |
|---|
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902644704 |
|---|---|
| ETIM Class | EC000743 |
| Custom tariff number | 83016000 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902644704 |
|---|---|
| Width | 0.017 m |
| Weight | 0.0731 kg |
| Height | 0.033 m |
| Quantity | 1 pieces |
| Depth | 0.04 m |
Tender text
(72206001.TXT 369 B)
Log in to download tender texts.
lock fittings for swivel lever
GEOS-S SGA-2
Productnumber 72206901
in accordance to DIN 18252, 8 x 45° adjustable, with three keys,...
Profile-cylinders for GEOS-S cabinets with swivel lever