Description
Interior lighting set for lighting the interior of GEOS-S-control cabinets, including door contact switch and mounting accessories.
for GEOS-S 3030
#72206301 | Dimensions: 350 x 250 x 10 mm
Interior lighting set
Interior lighting set for lighting the interior of GEOS-S-control cabinets, including door contact switch and mounting accessories.
for GEOS-S 3030
| LED, 24V | 6 |
|---|
| Colour temperature | 5000 K |
|---|---|
| Output | 1.8 Watt |
| Luminous flux | 256.8 lm |
| Accessory colour | other |
|---|
| Width | 350 mm |
|---|---|
| Length | 250 mm |
| Height | 10 mm |
| Weight | 0.069 kg |
| Type of accessory | other |
|---|
| EAN | 4013902650644 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 94054940 |
| Minimum order quantity | 1 |
| Accessory material | other |
|---|
| EAN / GTIN | 4013902650644 |
|---|---|
| Width | 0.35 m |
| Weight | 0.069 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.25 m |
Tender text
(72206301.TXT 430 B)
Log in to download tender texts.
Power supply
NT-35-24
Productnumber 72212001
Mains supply unit for assembly on NS35 standard rail. Input voltage 85V to 264 V AC, output voltage...
Interior lighting set
GEOS-S IBS 3040/4030
Productnumber 72206401
for GEOS-S 3040/4030
Interior lighting set for lighting the interior of GEOS-S-control cabinets, including door contact...
Interior lighting set
GEOS-S IBS 4050/5040
Productnumber 72206501
for GEOS-S 4050/5040
Interior lighting set for lighting the interior of GEOS-S-control cabinets, including door contact...