Description
Door stop for fixing the open cabinet door in two possible positions
for GEOS-S cabinets
Door stop for fixing the open cabinet door in two possible positions
for GEOS-S cabinets
| Accessory colour | deep black |
|---|
| Width | 120 mm |
|---|---|
| Length | 170 mm |
| Height | 10 mm |
| Weight | 0.0039 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 800 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902644988 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Accessory material | other |
|---|
| EAN / GTIN | 4013902644988 |
|---|---|
| Width | 0.12 m |
| Weight | 0.0039 kg |
| Height | 0.01 m |
| Quantity | 1 pieces |
| Depth | 0.17 m |
Tender text
(72207001.TXT 354 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.