#72210301 | Dimensions: 231 x 231 x 4 mm

mounting plate interior frame

GEOS-S EPR-t 3030

Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. to protect fixtures located in the cabinet while at the...

read more

Description

Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. to protect fixtures located in the cabinet while at the same time ensuring visibility, material thickness: 4 mm

for GEOS-S 3030-18 to 22

Technical Data

Colours

Accessory colour transparent

Dimensions

Width 231 mm
Length 231 mm
Height 4 mm
Weight 0.269 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902644513
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Material

Accessory material Polycarbonate

Logistic data

Piece

EAN / GTIN 4013902644513
Width 0.231 m
Weight 0.269 kg
Height 0.004 m
Quantity 1 pieces
Depth 0.231 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

mounting plate interior frameGEOS-S EPR-t 3040/4030
mounting plate interior frame - GEOS-S EPR-t 3040/4030

mounting plate interior frame

GEOS-S EPR-t 3040/4030

Productnumber 72210401

for GEOS-S 3040-18 to 22 and GEOS-S 4030-18 to 22

Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl....

mounting plate interior frameGEOS-S EPR-t 4050/5040
mounting plate interior frame - GEOS-S EPR-t 4050/5040

mounting plate interior frame

GEOS-S EPR-t 4050/5040

Productnumber 72210501

for GEOS-S 4050-22 and GEOS-S 5040-22

Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl....

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!