#72830201 | Dimensions: 125 x 200 x 122 mm

Socket outlet combination

STV 502-S

Socket outlet combination, protection class IP54, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load...

read more

Description

Socket outlet combination, protection class IP54, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load capacity, temperature-insensitive, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 4 x M20, 1 x M20/25
Bottom: Pre-embossing 4 x M20, 1 x M20/25
Rear: Pre-embossing 1 x M20

available modules: 4

equipped with:

  • 2 x SCHUKO® plug socket (on side), 230V

Accessories supplied:
Attachment bushes: 2x M25, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

SCHUKO® plug socket (on side), 230V 2

electrical characteristics

Rated insulation voltage AC 230 V
Protection class II
Type of protection IP54
Number of N-potentials 1
Number of rows 1
Number of modules 4
Number of modules per row 4
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 125 mm
Length 200 mm
Height 122 mm
Weight 0.7986 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934508
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902306459
Width 0.444 m
Weight 4.353 kg
Height 0.19 m
Quantity 5 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902306466
Width 0.8 m
Weight 279.18 kg
Height 1.93 m
Quantity 270 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902934508
Width 0.125 m
Weight 0.7986 kg
Height 0.122 m
Quantity 1 pieces
Depth 0.2 m

Planningdata

Tender text

Similar products

Socket outlet combinationSTV 502-S BE/FR
Socket outlet combination - STV 502-S BE/FR

Socket outlet combination

STV 502-S BE/FR

Productnumber 72830205

available modules: 4

equipped with:

  • 2 x Protective contact socket with...

Socket outlet combination, protection class IP54, suitable for installation by the customer of rail...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist