#72930401 | Dimensions: 200 x 200 x 122 mm

Socket outlet combination

STV 904-S

Socket outlet combination, protection class IP54, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load...

read more

Description

Socket outlet combination, protection class IP54, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load capacity, temperature-insensitive, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 8 x M20, 1 x M25/32
Bottom: Pre-embossing 8 x M20, 1 x M25/32
Rear: Pre-embossing 2 x M20/25

available modules: 8

equipped with:

  • 4 x SCHUKO® plug socket (on side), 230V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

SCHUKO® plug socket (on side), 230V 4

electrical characteristics

Rated insulation voltage AC 230 V
Protection class II
Type of protection IP54
Number of N-potentials 1
Number of rows 1
Number of modules 8
Number of modules per row 8
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 200 mm
Length 200 mm
Height 122 mm
Weight 1.2 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934560
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902306572
Width 0.437 m
Weight 3.985 kg
Height 0.212 m
Quantity 3 pieces
Depth 0.317 m

Pallet

EAN / GTIN 4013902306589
Width 0.8 m
Weight 209.28 kg
Height 1.85 m
Quantity 144 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902934560
Width 0.2 m
Weight 1.2 kg
Height 0.122 m
Quantity 1 pieces
Depth 0.2 m

Planningdata

Tender text

Similar products

Socket outlet combinationSTV 904-S BE/FR
Socket outlet combination - STV 904-S BE/FR

Socket outlet combination

STV 904-S BE/FR

Productnumber 72930405

available modules: 8

equipped with:

  • 4 x Protective contact socket with...

Socket outlet combination, protection class IP54, suitable for installation by the customer of rail...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist