#72931301 | Dimensions: 200 x 400 x 122 mm

Socket outlet combination

STV 912-S32

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load...

read more

Description

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load capacity, temperature-insensitive, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 8 x M20, 1 x M25/32
Bottom: Pre-embossing 8 x M16/20, 1 x M25/32
Left: Pre-embossing 4 x M20/25
Right: Pre-embossing 4 x M20/25
Rear: Pre-embossing 4 x M20/25

available modules: 9

equipped with:

  • 2 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug socket outlet (on front) 32A, 400V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

SCHUKO® plug socket (on front), 230V 2
CEE plug socket outlet (on front) 32A, 400V 1

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules 9
Number of modules per row 9
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 200 mm
Length 400 mm
Height 122 mm
Weight 2.0488 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934621
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902306619
Width 0.437 m
Weight 4.4826 kg
Height 0.212 m
Quantity 2 pieces
Depth 0.317 m

Pallet

EAN / GTIN 4013902306626
Width 0.8 m
Weight 233.1648 kg
Height 1.85 m
Quantity 96 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902934621
Width 0.2 m
Weight 2.0488 kg
Height 0.122 m
Quantity 1 pieces
Depth 0.4 m

Planningdata

Tender text

Similar products

Socket outlet combinationSTV 912-S
Socket outlet combination - STV 912-S

Socket outlet combination

STV 912-S

Productnumber 72931201

available modules: 9

equipped with:

  • 2 x SCHUKO® plug socket (on front),...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 922-S
Socket outlet combination - STV 922-S

Socket outlet combination

STV 922-S

Productnumber 72932201

available modules: 9

equipped with:

  • 2 x SCHUKO® plug socket (on front),...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 923-S
Socket outlet combination - STV 923-S

Socket outlet combination

STV 923-S

Productnumber 72932301

available modules: 9

equipped with:

  • 3 x SCHUKO® plug socket (on front),...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 912-S BE/FR
Socket outlet combination - STV 912-S BE/FR

Socket outlet combination

STV 912-S BE/FR

Productnumber 72931205

available modules: 9

equipped with:

  • 1 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 912-S32 BE/FR
Socket outlet combination - STV 912-S32 BE/FR

Socket outlet combination

STV 912-S32 BE/FR

Productnumber 72931305

available modules: 9

equipped with:

  • 1 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 922-S BE/FR
Socket outlet combination - STV 922-S BE/FR

Socket outlet combination

STV 922-S BE/FR

Productnumber 72932205

available modules: 9

equipped with:

  • 1 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 923-S BE/FR
Socket outlet combination - STV 923-S BE/FR

Socket outlet combination

STV 923-S BE/FR

Productnumber 72932305

available modules: 9

equipped with:

  • 1 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist