#72940401 | Dimensions: 200 x 200 x 122 mm

Socket outlet combination

STV 904-K

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top:...

read more

Description

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top: Pre-embossing 8 x M20, 1 x M25/32
Bottom: Pre-embossing 8 x M20, 1 x M25/32
Rear: Pre-embossing 2 x M20/25

available modules: 8

equipped with:

  • 4 x Miniature circuit breaker B16A, 1-pin
  • 1 x Residual Current Circuit Breaker (RCCB), 25/0.03A, 4-pole, type A
  • 4 x SCHUKO® plug socket (on side), 230V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

Residual Current Circuit Breaker (RCCB), 25/0.03A, 4-pole, type A 1
Miniature circuit breaker B16A, 1-pin 4
SCHUKO® plug socket (on side), 230V 4

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules 8
Number of modules per row 8
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 200 mm
Length 200 mm
Height 122 mm
Weight 2.1 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934577
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902306671
Width 0.437 m
Weight 6.685 kg
Height 0.212 m
Quantity 3 pieces
Depth 0.317 m

Pallet

EAN / GTIN 4013902306688
Width 0.8 m
Weight 338.88 kg
Height 1.85 m
Quantity 144 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902934577
Width 0.2 m
Weight 2.1 kg
Height 0.122 m
Quantity 1 pieces
Depth 0.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist