This article is archived!
Technical Data
electrical characteristics
| Type of protection | IP44 |
|---|---|
| Number of rows | 1 |
Dimensions
| Width | 200 mm |
|---|---|
| Length | 200 mm |
| Height | 122 mm |
| Weight | 2.69 kg |
Material characteristics
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
Ambient conditions
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -35 °C |
| Max. ambient temperature | 80 °C |
| 24h ambient temperature | 60 °C |
Sales Information
| EAN | 4013902949410 |
|---|---|
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
Material
| Base unit material | Plastic |
|---|---|
| Hinged window material | Polycarbonate |
Logistic data
Outer packaging
| EAN / GTIN | 4013902403936 |
|---|---|
| Width | 0.437 m |
| Weight | 0 kg |
| Height | 0.212 m |
| Quantity | 2 pieces |
| Depth | 0.317 m |
Pallet
| EAN / GTIN | 4013902403943 |
|---|---|
| Width | 0.8 m |
| Weight | 0 kg |
| Height | 1.85 m |
| Quantity | 96 pieces |
| Depth | 1.2 m |
Piece
| EAN / GTIN | 4013902949410 |
|---|---|
| Width | 0.2 m |
| Weight | 2.69 kg |
| Height | 0.122 m |
| Quantity | 1 pieces |
| Depth | 0.2 m |