#72991201 | Dimensions: 200 x 400 x 122 mm

Socket empty enclosure

STV 912-L

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and extension sockets by the customer, with PE/N terminal, adapters and screws for assembling the...

read more

Description

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and extension sockets by the customer, with PE/N terminal, adapters and screws for assembling the sockets, high mechanical impact resistance, non-sensitive to temperature, halogen-free
Cable insertions:
Top: Pre-embossing 8 x M20, 1 x M25/32
Bottom: Pre-embossing 8 x M20, 1 x M25/32
Left: Pre-embossing 4 x M20/25
Right: Pre-embossing 4 x M20/25
Rear: Pre-embossing 4 x M20/25

available modules: 9

Openings for sockets: 2 x hole for protective contact sockets with diameter of 44.5mm and drill hole distance for vertical/horizontal mounting of 38/38mm (on front), 1 x drill hole for CEE sockets with a diameter of 66.5mm and drill hole distance for vertical/horizontal mounting of 60/60mm (on front)

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 1
Number of modules 9
Number of modules per row 9
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 200 mm
Length 400 mm
Height 122 mm
Weight 1.59 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934584
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902306817
Width 0.437 m
Weight 3.565 kg
Height 0.212 m
Quantity 2 pieces
Depth 0.317 m

Pallet

EAN / GTIN 4013902306824
Width 0.8 m
Weight 189.12 kg
Height 1.85 m
Quantity 96 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902934584
Width 0.2 m
Weight 1.59 kg
Height 0.122 m
Quantity 1 pieces
Depth 0.4 m

Planningdata

Tender text

Similar products

Socket empty enclosureSTV 922-L
Socket empty enclosure - STV 922-L

Socket empty enclosure

STV 922-L

Productnumber 72992201

available modules: 9

Openings for sockets: 2 x hole for protective...

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and...

Socket empty enclosureSTV 923-L
Socket empty enclosure - STV 923-L

Socket empty enclosure

STV 923-L

Productnumber 72992301

available modules: 9

Openings for sockets: 3 x hole for protective...

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist