#73112405 | Dimensions: 250 x 400 x 122 mm

Socket outlet combination

STV 1224-S32 BE/FR

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load...

read more

Description

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load capacity, temperature-insensitive, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Bottom: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Left: Pre-embossing 4 x M20
Right: Pre-embossing 4 x M20

available modules: 12

equipped with:

  • 2 x CEE plug socket outlet (on front) 32A, 400V
  • 4 x Protective contact socket with integrated increased contact protection, French/Belgian standard (on front), 230V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

CEE plug socket outlet (on front) 32A, 400V 2
Protective contact socket with integrated increased contact protection, French/Belgian standard (on front), 230V 4

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules 12
Number of modules per row 12
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 400 mm
Height 122 mm
Weight 2.851 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902645824
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902645824
Width 0.437 m
Weight 3.171 kg
Height 0.197 m
Quantity 1 pieces
Depth 0.28 m

Pallet

EAN / GTIN 4013902645831
Width 0.8 m
Weight 174.208 kg
Height 1.9 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Socket outlet combinationSTV 1222-S BE/FR
Socket outlet combination - STV 1222-S BE/FR

Socket outlet combination

STV 1222-S BE/FR

Productnumber 73132205

available modules: 12

equipped with:

  • 1 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 1224-S BE/FR
Socket outlet combination - STV 1224-S BE/FR

Socket outlet combination

STV 1224-S BE/FR

Productnumber 73132405

available modules: 12

equipped with:

  • 1 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 1224-S16 BE/FR
Socket outlet combination - STV 1224-S16 BE/FR

Socket outlet combination

STV 1224-S16 BE/FR

Productnumber 73122405

available modules: 12

equipped with:

  • 2 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 1208-S BE/FR
Socket outlet combination - STV 1208-S BE/FR

Socket outlet combination

STV 1208-S BE/FR

Productnumber 73130805

available modules: 12

equipped with:

  • 8 x Protective contact socket with...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 1222-S16 BE/FR
Socket outlet combination - STV 1222-S16 BE/FR

Socket outlet combination

STV 1222-S16 BE/FR

Productnumber 73122205

available modules: 12

equipped with:

  • 2 x CEE plug socket outlet (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!