#73132401 | Dimensions: 250 x 400 x 122 mm

Socket outlet combination

STV 1224-S

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load...

read more

Description

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load capacity, temperature-insensitive, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Bottom: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Left: Pre-embossing 4 x M20
Right: Pre-embossing 4 x M20

available modules: 12

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug socket outlet (on front) 16A, 400V
  • 1 x CEE plug socket outlet (on front) 32A, 400V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 1
CEE plug socket outlet (on front) 32A, 400V 1

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules 12
Number of modules per row 12
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 400 mm
Height 122 mm
Weight 2.78 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934805
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902934805
Width 0.437 m
Weight 3.1 kg
Height 0.197 m
Quantity 1 pieces
Depth 0.28 m

Pallet

EAN / GTIN 4013902306923
Width 0.8 m
Weight 185.4 kg
Height 1.9 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Socket outlet combinationSTV 1208-S
Socket outlet combination - STV 1208-S

Socket outlet combination

STV 1208-S

Productnumber 73130801

available modules: 12

equipped with:

  • 8 x SCHUKO® plug socket (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 1222-S
Socket outlet combination - STV 1222-S

Socket outlet combination

STV 1222-S

Productnumber 73132201

available modules: 12

equipped with:

  • 2 x SCHUKO® plug socket (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 1222-S16
Socket outlet combination - STV 1222-S16

Socket outlet combination

STV 1222-S16

Productnumber 73122201

available modules: 12

equipped with:

  • 2 x SCHUKO® plug socket (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 1224-S16
Socket outlet combination - STV 1224-S16

Socket outlet combination

STV 1224-S16

Productnumber 73122401

available modules: 12

equipped with:

  • 4 x SCHUKO® plug socket (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Socket outlet combinationSTV 1224-S32
Socket outlet combination - STV 1224-S32

Socket outlet combination

STV 1224-S32

Productnumber 73112401

available modules: 12

equipped with:

  • 4 x SCHUKO® plug socket (on...

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist