#73140801 | Dimensions: 250 x 400 x 122 mm

Socket outlet combination

STV 1208-K

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top:...

read more

Description

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Bottom: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Left: Pre-embossing 4 x M20
Right: Pre-embossing 4 x M20
Rear: Pre-embossing 4 x M20/25

equipped with:

  • 8 x Miniature circuit breaker B16A, 1-pin
  • 1 x Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A
  • 8 x SCHUKO® plug socket (on front), 230V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A 1
Miniature circuit breaker B16A, 1-pin 8
SCHUKO® plug socket (on front), 230V 8

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules per row 12
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 400 mm
Height 122 mm
Weight 3.95 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934720
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902934720
Width 0.437 m
Weight 4.27 kg
Height 0.197 m
Quantity 1 pieces
Depth 0.28 m

Pallet

EAN / GTIN 4013902306930
Width 0.8 m
Weight 248.58 kg
Height 1.9 m
Quantity 54 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Socket outlet combinationSTV 1222-K
Socket outlet combination - STV 1222-K

Socket outlet combination

STV 1222-K

Productnumber 73142201

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 1 x Miniature...

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

Socket outlet combinationSTV 1224-K
Socket outlet combination - STV 1224-K

Socket outlet combination

STV 1224-K

Productnumber 73142401

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 1 x Miniature...

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

Socket outlet combinationSTV 1224-K16
Socket outlet combination - STV 1224-K16

Socket outlet combination

STV 1224-K16

Productnumber 73162401

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 2 x Miniature...

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

Socket outlet combinationSTV 1224-K32
Socket outlet combination - STV 1224-K32

Socket outlet combination

STV 1224-K32

Productnumber 73182401

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 2 x Miniature...

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist