#73220801 | Dimensions: 250 x 200 x 122 mm

Socket enclosure

STG 008

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical resilience, non-sensitive to temperature, combinable, halogen-free
Cable insertions:
Top: Pre-embossing...

read more

Description

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical resilience, non-sensitive to temperature, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 8 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 8 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 2 x M20
Right: Pre-embossing 2 x M20
Rear: Pre-embossing 2 x M20/25

equipped with:

  • 8 x SCHUKO® plug socket (on front), 230V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs

Technical Data

Built-in devices

SCHUKO® plug socket (on front), 230V 8

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 0

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 200 mm
Height 122 mm
Weight 1.64 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902934980
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902307050
Width 0.437 m
Weight 3.6 kg
Height 0.197 m
Quantity 2 pieces
Depth 0.28 m

Pallet

EAN / GTIN 4013902307067
Width 0.8 m
Weight 212.4 kg
Height 1.9 m
Quantity 108 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902934980
Width 0.25 m
Weight 1.64 kg
Height 0.122 m
Quantity 1 pieces
Depth 0.2 m

Planningdata

Tender text

Similar products

Socket enclosureSTG 024
Socket enclosure - STG 024

Socket enclosure

STG 024

Productnumber 73222401

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug...

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical...

Socket enclosureSTG 008 BE/FR
Socket enclosure - STG 008 BE/FR

Socket enclosure

STG 008 BE/FR

Productnumber 73220805

equipped with:

  • 8 x Protective contact socket, French/Belgian standard...

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical...

Socket enclosureSTG 024 BE/FR
Socket enclosure - STG 024 BE/FR

Socket enclosure

STG 024 BE/FR

Productnumber 73222405

equipped with:

  • 4 x Protective contact socket, French/Belgian standard...

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!