#73380101 | Dimensions: 148 x 305,5 x 26,1 mm

Hinged window

AK3 KF

AK3  hinged window as a replacement part for all AK/AK-F 14/28/42/56 small distribution boards and Plus-Types of the latest AK-series with 14TE/series and ventilation element, small distribution...

read more

Description

AK3  hinged window as a replacement part for all AK/AK-F 14/28/42/56 small distribution boards and Plus-Types of the latest AK-series with 14TE/series and ventilation element, small distribution board width 315mm, including hinge and handle

Technical Data

Dimensions

Width 148 mm
Length 305.5 mm
Height 26.1 mm
Weight 0.189 kg

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of accessory Door

Sales Information

EAN 4013902542680
ETIM Class EC002287
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902543427
Width 0.444 m
Weight 2.646 kg
Height 0.19 m
Quantity 14 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902543038
Width 0.8 m
Weight 184.324 kg
Height 1.93 m
Quantity 840 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902542680
Width 0.148 m
Weight 0.189 kg
Height 0.027 m
Quantity 1 pieces
Depth 0.306 m

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist