#73381201 | Dimensions: 275 x 50 x 30 mm

Standard rail

AK3 NS35-14

Standard rail as profile rail 35 x 7.5 mm

read more

Description

Standard rail as profile rail 35 x 7.5 mm

for 14 modules, Incl. profile rail mount for all AK/AK-F 14/28/42/56/70, as well as Plus types

Technical Data

Dimensions

Width 275 mm
Length 50 mm
Height 30 mm
Weight 0.137 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

Sales Information

EAN 4013902542819
ETIM Class EC001285
Custom tariff number 73089098
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902542819
Width 0.275 m
Weight 0.137 kg
Height 0.03 m
Quantity 1 pieces
Depth 0.05 m

Outer packaging

EAN / GTIN 4013902543168
Width 0.357 m
Weight 7.202 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902543533
Width 0.8 m
Weight 785.02 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Standard railAK3 NS35-275
Standard rail - AK3 NS35-275

Standard rail

AK3 NS35-275

Productnumber 73381301

Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F...

Standard rail as profile rail 35 x 7.5 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist