Description
Enclosure wall including flange connector for sealing the face of AK-F enclosures
with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20
Enclosure wall including flange connector for sealing the face of AK-F enclosures
with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20
| Type of protection | IP65 |
|---|
| Width | 79.9 mm |
|---|---|
| Length | 266.2 mm |
| Height | 40 mm |
| Weight | 0.183 kg |
| UV-resistant | no |
|---|---|
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| EAN | 4013902542840 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07) |
|---|
| EAN / GTIN | 4013902543205 |
|---|---|
| Width | 0.444 m |
| Weight | 3.66 kg |
| Height | 0.19 m |
| Quantity | 20 pieces |
| Depth | 0.329 m |
| EAN / GTIN | 4013902543564 |
|---|---|
| Width | 0.8 m |
| Weight | 239.08 kg |
| Height | 1.93 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902542840 |
|---|---|
| Width | 0.08 m |
| Weight | 0.183 kg |
| Height | 0.04 m |
| Quantity | 1 pieces |
| Depth | 0.266 m |
Tender text
(73382101.TXT 522 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Flange for AK-F
AK3 FL00
Productnumber 73382001
without knockouts
Enclosure wall including flange connector for sealing the face of AK-F enclosures
Flange for AK-F
AK3 FL02
Productnumber 73382201
with knockouts: 5 x M25/M20, 4 x M20, 2 x M16
Enclosure wall including flange connector for sealing the face of AK-F enclosures
Flange for AK-F
AK3 FL13
Productnumber 73382801
with cable entries via double membrane seals DMS M32 and opening for...
Enclosure wall including flange connector for sealing the face of AK-F enclosures