Description
M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including Plus types as well as industrial and outdoor enclosures of the GEOS series
#73383001 | Dimensions: 130 x 80 x 50 mm
Combination cable gland
M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including Plus types as well as industrial and outdoor enclosures of the GEOS series
| Type of protection | IP65 |
|---|
| Width | 130 mm |
|---|---|
| Length | 80 mm |
| Height | 50 mm |
| Weight | 0.0511 kg |
| UV-resistant | no |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | HB |
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| EAN | 4013902542888 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07) |
|---|
| EAN / GTIN | 4013902542888 |
|---|---|
| Width | 0.13 m |
| Weight | 0.0511 kg |
| Height | 0.05 m |
| Quantity | 1 pieces |
| Depth | 0.08 m |
| EAN / GTIN | 4013902543250 |
|---|---|
| Width | 0.444 m |
| Weight | 2.555 kg |
| Height | 0.19 m |
| Quantity | 50 pieces |
| Depth | 0.329 m |
| EAN / GTIN | 4013902543601 |
|---|---|
| Width | 0.8 m |
| Weight | 179.41 kg |
| Height | 1.93 m |
| Quantity | 2700 pieces |
| Depth | 1.2 m |
Tender text
(73383001.TXT 583 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.