Description
Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be retroactively mounted on the end
Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be retroactively mounted on the end
| Width | 113.3 mm |
|---|---|
| Length | 315.5 mm |
| Height | 126 mm |
| Weight | 0.356 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902543267 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902543267 |
|---|---|
| Width | 0.357 m |
| Weight | 0.629 kg |
| Height | 0.127 m |
| Quantity | 1 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902543618 |
|---|---|
| Width | 0.8 m |
| Weight | 89.932 kg |
| Height | 1.67 m |
| Quantity | 108 pieces |
| Depth | 1.2 m |
Tender text
(73383101.TXT 399 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.