#73383201 | Dimensions: 300 x 108 x 34 mm

Partition wall

AK3 TW

Separation wall made of plastic, suitable for the interior subdivision of AK/AK-F 14/28/42/56 enclosures, as well as Plus types, with knockouts for the cable bushing

read more

Description

Separation wall made of plastic, suitable for the interior subdivision of AK/AK-F 14/28/42/56 enclosures, as well as Plus types, with knockouts for the cable bushing

Technical Data

Dimensions

Width 300 mm
Length 108 mm
Height 34 mm
Weight 0.097 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902542918
ETIM Class EC002287
Custom tariff number 39269097
Minimum order quantity 1

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)

Logistic data

Piece

EAN / GTIN 4013902542918
Width 0.3 m
Weight 0.097 kg
Height 0.034 m
Quantity 1 pieces
Depth 0.108 m

Outer packaging

EAN / GTIN 4013902543311
Width 0.357 m
Weight 1.24 kg
Height 0.127 m
Quantity 10 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902543625
Width 0.8 m
Weight 148.92 kg
Height 1.67 m
Quantity 1080 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist