#73383701 | Dimensions: 40 x 27 x 61 mm

External hinge

AK3 AS

External hinge set

read more

Description

External hinge set

only for AK 14 L - addition and empty enclosure

Technical Data

Dimensions

Width 40 mm
Length 27 mm
Height 61 mm
Weight 0.0764 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 750 °C (EN 60695-2-11)

Sales Information

EAN 4013902575718
ETIM Class EC001167
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902575725
Width 0.335 m
Weight 3.6 kg
Height 0.195 m
Quantity 30 pieces
Depth 0.235 m

Pallet

EAN / GTIN 4013902575732
Width 0.8 m
Weight 313 kg
Height 1.74 m
Quantity 2400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902575718
Width 0.04 m
Weight 0.0764 kg
Height 0.061 m
Quantity 1 pieces
Depth 0.027 m

Downloads

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!