Description
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
for AK 14 L addition and empty enclosure
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey
for AK 14 L addition and empty enclosure
| Width | 240 mm |
|---|---|
| Length | 4 mm |
| Height | 215 mm |
| Weight | 0.2858 kg |
| EAN | 4013902575749 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902575756 |
|---|---|
| Width | 0.357 m |
| Weight | 3.073 kg |
| Height | 0.127 m |
| Quantity | 10 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902575763 |
|---|---|
| Width | 0.8 m |
| Weight | 354 kg |
| Height | 1.67 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902575749 |
|---|---|
| Width | 0.24 m |
| Weight | 0.2858 kg |
| Height | 0.215 m |
| Quantity | 1 pieces |
| Depth | 0.004 m |
Tender text
(73383801.TXT 403 B)
Log in to download tender texts.
Mounting plate
AK3 MPI
Productnumber 73383501
With opening for AIR ventilation elements, for Plus range
Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey