#73385001

Terminal rails

AK3 3/14 PE

Base support with integrated PE terminal rail, for installation in AK small distribution board from AK Air distributors upwards from 14 to 70 modules as additional terminals or as a replacement...

read more

Description

Base support with integrated PE terminal rail, for installation in AK small distribution board from AK Air distributors upwards from 14 to 70 modules as additional terminals or as a replacement part

Base carrier with PE terminal rail with 3 screw terminals 2.5-16 mm² and 14 push-in terminals 0.75-4mm², suitable for mounting of 2 N-modules, for mounting in AK 14/28/42/56 small distribution boards

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated current 76 A
Number of poles 1
shockproof Yes
Connection 1: Connection type Screws
Connection 1: Strip length 13 mm
Connection 1: Clamping points per pole 3
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 16 mm²
Connection 2: Connection type Screwless
Connection 2: Stripping length 12 mm
Connection 2: Clamping points per pole 14
Connection 2: Suitable for Cu conductors 1
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 2.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 4 mm²

Dimensions

Weight 0.118 kg

Material characteristics

Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 2 Nm

Sales Information

EAN 4013902684502
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 1

Material

Insulating body material Thermoplastic

Certificates

Test mark VDE

Logistic data

Piece

EAN / GTIN 4013902684502
Width 0.012 m
Weight 0.118 kg
Height 0.063 m
Quantity 1 pieces
Depth 0.012 m

Outer packaging

EAN / GTIN 4013902684519
Width 0.444 m
Weight 2.72 kg
Height 0.19 m
Quantity 20 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902684526
Width 0.8 m
Weight 185.2 kg
Height 1.93 m
Quantity 1200 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Terminal railsAK3 6/21 PE
Terminal rails - AK3 6/21 PE

Terminal rails

AK3 6/21 PE

Productnumber 73385101

Base carrier with PE terminal rail with 6 screw terminals 2.5-16 mm²...

Base support with integrated PE terminal rail, for installation in AK small distribution board from...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist