Description
Quick closing screws as a replacement part, 1 set = 10 pcs.
for AK 24 and AK 36 (since 10/2025)
Quick closing screws as a replacement part, 1 set = 10 pcs.
for AK 24 and AK 36 (since 10/2025)
| Accessory colour | light grey |
|---|
| Width | 15 mm |
|---|---|
| Length | 15 mm |
| Height | 37 mm |
| Weight | 0.003 kg |
| Halogen free | yes |
|---|
| EAN | 4013902705290 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| Cover screw material | Polyamide, glass-fibre reinforced |
|---|---|
| Accessory material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902705306 |
|---|---|
| Width | 0.357 m |
| Weight | 0.395 kg |
| Height | 0.127 m |
| Quantity | 60 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902705313 |
|---|---|
| Width | 0.8 m |
| Weight | 64.66 kg |
| Height | 1.67 m |
| Quantity | 6480 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902705290 |
|---|---|
| Width | 0.015 m |
| Weight | 0.003 kg |
| Height | 0.037 m |
| Quantity | 1 pieces |
| Depth | 0.015 m |
Tender text
(73481201.TXT 364 B)
Log in to download tender texts.