#73610101 | Dimensions: 250 x 200 x 122 mm

Small distributions boards

AKi 12 EMOBIL 11kW

Small distributions boards, protection class IP65, type-tested according to EN 61439-3, cabled ready for connection
Cable insertions:
Top: Knockouts 8 x M20
Bottom: Knockouts 2 x M20, 2 x M20/25, 3...

read more

Description

Small distributions boards, protection class IP65, type-tested according to EN 61439-3, cabled ready for connection
Cable insertions:
Top: Knockouts 8 x M20
Bottom: Knockouts 2 x M20, 2 x M20/25, 3 x M32/40
Left: Knockouts 2 x M20
Right: Knockouts 2 x M20
rear: Knockouts 2 x M20/25

1-row for an 11 kW wallbox with integrated 6mA DC monitoring

equipped with:

  • 1 x Miniature circuit breaker C 16 A, 3p
  • 1 x Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A

Technical Data

Built-in devices

Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A 1
Miniature circuit breaker C 16 A, 3p 1

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 230 V
Protection class II
Type of protection IP65
vented no
Number of N-potentials 1
Number of rows 1
Number of modules per row 12
with N terminal yes
with PE terminal yes
with additional installation space no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 200 mm
Height 122 mm
Inner width 241 mm
Inner height 56 mm
Weight 1.882 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902680580
ETIM Class EC002288
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Entry material Thermoplastic elastomer
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902680580
Width 0.26 m
Weight 2.019 kg
Height 0.137 m
Quantity 1 pieces
Depth 0.215 m

Pallet

EAN / GTIN 4013902680597
Width 0.8 m
Weight 143.14 kg
Height 0.785 m
Quantity 60 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Small distributions boardsAKi 12 EMOBIL 11kW-ÜSS
Small distributions boards - AKi 12 EMOBIL 11kW-ÜSS

Small distributions boards

AKi 12 EMOBIL 11kW-ÜSS

Productnumber 73610201

1-row for an 11 kW wallbox with integrated 6mA DC monitoring

equipped...

Small distributions boards, protection class IP65, type-tested according to EN 61439-3, cabled ready...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!