This article is archived!

#73911001 | Dimensions: 300 x 450 x 142 mm

Socket empty enclosure

AKi 14-1L

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and extension sockets by the customer, with PE/N terminal, adapters and screws for assembling the...

read more

Description

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and extension sockets by the customer, with PE/N terminal, adapters and screws for assembling the sockets, high mechanical impact resistance, non-sensitive to temperature, halogen-free
Cable insertions:
Top: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 12 x M20, 3 x M25/32
Right: Pre-embossing 12 x M20, 3 x M25/32

grey, Openings for sockets: 8 x hole for protective contact sockets with diameter of 44.5mm and drill hole distance for vertical/horizontal mounting of 38/38mm (on front)

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules 14
Number of modules per row 14
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 450 mm
Height 142 mm
Weight 2.79 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885138
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902885138
Width 0.465 m
Weight 3.345 kg
Height 0.175 m
Quantity 1 pieces
Depth 0.32 m

Pallet

EAN / GTIN 4013902305360
Width 0.8 m
Weight 218.7 kg
Height 1.89 m
Quantity 60 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Socket empty enclosureAKi 14-2L
Socket empty enclosure - AKi 14-2L

Socket empty enclosure

AKi 14-2L

Productnumber 73912001

available modules: 14

Openings for sockets: 4 x hole for protective...

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist