This article is archived!

#73913301 | Dimensions: 300 x 450 x 142 mm

Socket outlet combination

AKi 14-3K

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top:...

read more

Description

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 12 x M20, 3 x M25/32
Right: Pre-embossing 12 x M20, 3 x M25/32

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 2 x Miniature circuit breaker C 16 A, 3p
  • 1 x Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A
  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug socket outlet (on front) 16A, 400V

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A 1
Miniature circuit breaker B16A, 1-pin 2
Miniature circuit breaker C 16 A, 3p 2
SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 2

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 0
Number of modules per row 14
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 450 mm
Height 142 mm
Weight 5 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885237
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902885237
Width 0.318 m
Weight 5.56 kg
Height 0.48 m
Quantity 1 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902305469
Width 0.8 m
Weight 212.6 kg
Height 1.72 m
Quantity 35 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Socket outlet combinationAKi 14-1K
Socket outlet combination - AKi 14-1K

Socket outlet combination

AKi 14-1K

Productnumber 73911301

equipped with:

  • 8 x Miniature circuit breaker B16A, 1-pin
  • 1 x Residual...

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

Socket outlet combinationAKi 14-2K
Socket outlet combination - AKi 14-2K

Socket outlet combination

AKi 14-2K

Productnumber 73912301

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 2 x Miniature...

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

Socket outlet combinationAKi 14-4K
Socket outlet combination - AKi 14-4K

Socket outlet combination

AKi 14-4K

Productnumber 73914301

equipped with:

  • 2 x Miniature circuit breaker B16A, 1-pin
  • 1 x Miniature...

Socket outlet combination, protection class IP44, ready for connection, according to EN 61439-3,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist