This article is archived!

#74112001 | Dimensions: 300 x 150 x 132 mm

Socket empty enclosure

AKi 1-2L

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and extension sockets by the customer, with PE/N terminal, adapters and screws for assembling the...

read more

Description

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and extension sockets by the customer, with PE/N terminal, adapters and screws for assembling the sockets, high mechanical impact resistance, non-sensitive to temperature, halogen-free
Cable insertions:
Top: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 4 x M20, 1 x M25/32
Right: Pre-embossing 4 x M20, 1 x M25/32

grey, Openings for sockets: 4 x hole for protective contact sockets with diameter of 44.5mm and drill hole distance for vertical/horizontal mounting of 38/38mm (on front), 2 x drill holes for CEE sockets with a diameter of 66.5mm and drill hole distance for vertical/horizontal mounting of 60/60 mm (on front)

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 0

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 150 mm
Height 132 mm
Weight 1.04 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885299
ETIM Class EC000379
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902885299
Width 0.318 m
Weight 1.265 kg
Height 0.18 m
Quantity 1 pieces
Depth 0.158 m

Pallet

EAN / GTIN 4013902305605
Width 0.8 m
Weight 182.45 kg
Height 1.57 m
Quantity 130 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Socket empty enclosureAKi 1-1L
Socket empty enclosure - AKi 1-1L

Socket empty enclosure

AKi 1-1L

Productnumber 74111001

Openings for sockets: 8 x hole for protective contact sockets with...

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!