This article is archived!

#74112101 | Dimensions: 300 x 150 x 132 mm

Socket outlet combination

AKi 1-2S

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high mechanical resilience, non-sensitive to temperature, combinable, halogen-free
Cable insertions:
Top:...

read more

Description

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high mechanical resilience, non-sensitive to temperature, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 4 x M20, 1 x M25/32
Right: Pre-embossing 4 x M20, 1 x M25/32

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug socket outlet (on front) 32A, 400V

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 32A, 400V 2

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 0

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 150 mm
Height 132 mm
Weight 1.9791 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885305
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902885305
Width 0.32 m
Weight 2.2741 kg
Height 0.192 m
Quantity 1 pieces
Depth 0.2 m

Pallet

EAN / GTIN 4013902305612
Width 0.8 m
Weight 272.6992 kg
Height 1.489 m
Quantity 112 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Socket outlet combinationAKi 1-1S
Socket outlet combination - AKi 1-1S

Socket outlet combination

AKi 1-1S

Productnumber 74111101

equipped with:

  • 8 x SCHUKO® plug socket (on front), 230V

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high...

Socket outlet combinationAKi 1-3S
Socket outlet combination - AKi 1-3S

Socket outlet combination

AKi 1-3S

Productnumber 74113101

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug...

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high...

Socket outlet combinationAKi 1-4S
Socket outlet combination - AKi 1-4S

Socket outlet combination

AKi 1-4S

Productnumber 74114101

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug...

Socket outlet combination, protection class IP44, with integrated, pre-wired sockets, high...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist