#74303401 | Dimensions: 300 x 150 x 132 mm

Terminal block enclosure

AKi-R 4/34-SL

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC, Polycarbonate, internal fixing points, for installations in industrial environments and protected...

read more

Description

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC, Polycarbonate, internal fixing points, for installations in industrial environments and protected outdoor areas

equipped with 34 screwless terminals 4mm², (type Weidmüller ZDU 4)

Accessories supplied:
10  Double-membrane seal IP66 M20 sealing range 7 - 12 mm, 2 Double-membrane seals IP66 M25 sealing range 9 - 16 mm, 2 Double-membrane seal M32 sealing range 14 - 21 mm, 1 Double-membrane seal IP66 M40 sealing range 19 - 28 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Dimensions

Width 300 mm
Length 150 mm
Height 132 mm
Weight 1.49 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885732
ETIM Class EC002713
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902885732
Width 0.318 m
Weight 1.715 kg
Height 0.18 m
Quantity 1 pieces
Depth 0.158 m

Pallet

EAN / GTIN 4013902305797
Width 0.8 m
Weight 240.95 kg
Height 1.57 m
Quantity 130 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Terminal block enclosureAKi-R 4/34-L
Terminal block enclosure - AKi-R 4/34-L

Terminal block enclosure

AKi-R 4/34-L

Productnumber 74190101

without terminals, with mounting rail NS35

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC,...

Terminal block enclosureAKi-R 4/34
Terminal block enclosure - AKi-R 4/34

Terminal block enclosure

AKi-R 4/34

Productnumber 74203401

equipped with 34 screw terminals 4mm², (type Weidmüller WDU 4)

Terminal block enclosure, protection class IP65, nominal cross-section 4 mm², Ui=400V AC,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist