#75951001 | Dimensions: 150 x 900 x 162 mm

Meter distribution

ZVi 9015-K

Meter distribution - compact - in multiple box-type design according to DIN EN 61439-2/-3, standard version sealable, for the surface mounting, for direct main connection and alternating current...

read more

Description

Meter distribution - compact - in multiple box-type design according to DIN EN 61439-2/-3, standard version sealable, for the surface mounting, for direct main connection and alternating current measurement in the non-measured area, use according to the individual release by the responsible operator, with closing and insulating seals, with included ventilation seal (IPx4) for the reduction of condensate water

Meter distribution - compact -, consisting of:, Main connection enclosure, for 230 V AC grids (L-N-PE / L-PEN) according to VDE-AR-N 4100 (building connection box for single-phase connection), In=25 A, Imax=63 A, equipped with 1x NH00 safety element and PE/N terminal with prism terminal, as well as park bay for unused wires, Meter field, with transparent cover, with 1 BKE-I for alternating current eHZ, incl. meter wiring, Automate box equipped with 35 mm standard rails for the support of terminals, as well as consumer space with hinged window for rail-mounted devices (6TE), incl. PE/N terminal rail

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 150 mm
Length 900 mm
Height 162 mm
Weight 4.7854 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK07

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902409532
ETIM Class EC000248
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902409532
Width 0.162 m
Weight 4.7854 kg
Height 0.917 m
Quantity 1 pieces
Depth 0.277 m

Pallet

EAN / GTIN 4013902409549
Width 0.8 m
Weight 228.8344 kg
Height 1.76 m
Quantity 36 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!