#76741001 | Dimensions: 600 x 300 x 210 mm

NEOZED® fuse enclosure

AKi-SN 410

NEOZED® fuse enclosure, 10 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, N terminal 1.5 - 16 mm², PE terminal 1.5 - 16...

read more

Description

NEOZED® fuse enclosure, 10 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, N terminal 1.5 - 16 mm², PE terminal 1.5 - 16 mm²

on busbar system 250 A, with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP54/IP65
Rated current 63 A
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 600 mm
Length 300 mm
Height 210 mm
Weight 8.46 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Sealable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885473
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902885473
Width 0.318 m
Weight 9.145 kg
Height 0.63 m
Quantity 1 pieces
Depth 0.23 m

Pallet

EAN / GTIN 4013902306282
Width 0.8 m
Weight 246.625 kg
Height 1.955 m
Quantity 25 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

External fixing lugsAK ABL-ES
External fixing lugs - AK ABL-ES

External fixing lugs

AK ABL-ES

Productnumber 79300401

Set = 4 pcs.

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!