This article is archived!

#78120101 | Dimensions: 300 x 300 x 132 mm

NH fuse enclosure

AKi-S 201

NH fuse enclosure, IP65 (when using the corresponding cable infeeds), 1 x NH 00 fuse base, assembled on mounting plate, Rated current 125 A, Clamp connection 1.5 - 70 mm², N terminal 2 x 50 mm²,...

read more

Description

NH fuse enclosure, IP65 (when using the corresponding cable infeeds), 1 x NH 00 fuse base, assembled on mounting plate, Rated current 125 A, Clamp connection 1.5 - 70 mm², N terminal 2 x 50 mm², with IP54 attachment bushes, with insulating seals

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP54/IP65
Rated current 125 A
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 300 mm
Length 300 mm
Height 132 mm
Weight 2.52 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Sealable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

ETIM Class EC000100
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist