Description
NH fuse enclosure, 2 x NH 00 fuse base, assembled on mounting plate, Rated current 100 A, Clamp connection 1.5 - 70 mm², N terminal 2 x 50 mm², 2 cable glands M40, 1 cable gland M50, with insulating seals
with transparent cover
NH fuse enclosure, 2 x NH 00 fuse base, assembled on mounting plate, Rated current 100 A, Clamp connection 1.5 - 70 mm², N terminal 2 x 50 mm², 2 cable glands M40, 1 cable gland M50, with insulating seals
with transparent cover
| Rated operating voltage AC | 690 V |
|---|---|
| Protection class | II |
| Type of protection | IP54/IP65 |
| Rated current | 100 A |
| UL Type Rating | not specified |
| Base unit colour | grey |
|---|---|
| Cover colour | transparent |
| Width | 300 mm |
|---|---|
| Length | 450 mm |
| Height | 132 mm |
| Weight | 4.125 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| Impact strength | IK08 |
|---|---|
| Sealable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902965328 |
|---|---|
| ETIM Class | EC000100 |
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902965328 |
|---|---|
| Width | 0.465 m |
| Weight | 4.68 kg |
| Height | 0.175 m |
| Quantity | 1 pieces |
| Depth | 0.32 m |
| EAN / GTIN | 4013902306329 |
|---|---|
| Width | 0.8 m |
| Weight | 298.8 kg |
| Height | 1.89 m |
| Quantity | 60 pieces |
| Depth | 1.2 m |
Tender text
(78130201.TXT 632 B)
Log in to download tender texts.