#78910601 | Dimensions: 150 x 300 x 132 mm

Empty enclosure for switchgear

AKi-TE 106

Switch disconnector enclosure with external actuation, lockable, IP65 (when using the corresponding cable infeeds), 1 x load disconnector switch 63A, 3-pole switching, Cage-type terminal 2.5 -...

read more

Description

Switch disconnector enclosure with external actuation, lockable, IP65 (when using the corresponding cable infeeds), 1 x load disconnector switch 63A, 3-pole switching, Cage-type terminal 2.5 - 35 mm², PE/N terminal 16 mm², with IP54 attachment bushes, with insulating seals

with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP54/IP65
Rated current 63 A
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 150 mm
Length 300 mm
Height 132 mm
Weight 1.67 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Sealable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902885589
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902885589
Width 0.32 m
Weight 1.965 kg
Height 0.192 m
Quantity 1 pieces
Depth 0.2 m

Pallet

EAN / GTIN 4013902306404
Width 0.8 m
Weight 238.08 kg
Height 1.489 m
Quantity 112 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

External fixing lugsAK ABL-ES
External fixing lugs - AK ABL-ES

External fixing lugs

AK ABL-ES

Productnumber 79300401

Set = 4 pcs.

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!