Description
Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 250A, 3-pole switching, Screw connection M10, PE/N terminal M10, with insulating seals
with transparent cover
#78942501 | Dimensions: 300 x 600 x 210 mm
Empty enclosure for switchgear
Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 250A, 3-pole switching, Screw connection M10, PE/N terminal M10, with insulating seals
with transparent cover
| Rated operating voltage AC | 690 V |
|---|---|
| Protection class | II |
| Type of protection | IP54/IP65 |
| Rated current | 250 A |
| UL Type Rating | not specified |
| Base unit colour | grey |
|---|---|
| Cover colour | transparent |
| Width | 300 mm |
|---|---|
| Length | 600 mm |
| Height | 210 mm |
| Weight | 6.73 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| Impact strength | IK08 |
|---|---|
| Sealable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902885626 |
|---|---|
| ETIM Class | EC000249 |
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902885626 |
|---|---|
| Width | 0.79 m |
| Weight | 7.98 kg |
| Height | 0.29 m |
| Quantity | 1 pieces |
| Depth | 0.39 m |
| EAN / GTIN | 4013902306442 |
|---|---|
| Width | 0.8 m |
| Weight | 161.64 kg |
| Height | 1.89 m |
| Quantity | 18 pieces |
| Depth | 1.2 m |
Tender text
(78942501.TXT 620 B)
Log in to download tender texts.
External fixing lugs
AK ABL-ES
Productnumber 79300401
Set = 4 pcs.
External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be...