#79032101 | Dimensions: 94 x 35 x 17 mm

Plug clamps

KLS N 1/14-SL

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm² re, 1-16 mm² rf+AD), 2 screwless clamping points 4 mm² (1-4 mm² re, 1-2.5 mm² rf+AD), 12...

read more

Description

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm² re, 1-16 mm² rf+AD), 2 screwless clamping points 4 mm² (1-4 mm² re, 1-2.5 mm² rf+AD), 12 screwless clamping points 2.5 mm² (1-2.5 mm² re, 0.75-1.5 mm² rf+AD), for assembly on 35 mm DIN mounting rail, for current carrying capacity of 76 A

Blue

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 1
shockproof Yes
Connection 1: Connection type Screws
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screwless
Connection 2: Clamping points per pole 15
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (max) 2.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 0.75 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 2.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 4 mm²

Dimensions

Width 94 mm
Length 35 mm
Height 17 mm
Weight 0.0396 kg

Material characteristics

Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Connection 1: Tightening moment 3 Nm

Sales Information

EAN 4013902612123
ETIM Class EC001284
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902612123
Width 0.094 m
Weight 0.0396 kg
Height 0.017 m
Quantity 1 pieces
Depth 0.035 m

Outer packaging

EAN / GTIN 4013902612130
Width 0.237 m
Weight 1.288 kg
Height 0.112 m
Quantity 30 pieces
Depth 0.17 m

Pallet

EAN / GTIN 4013902612147
Width 0.8 m
Weight 390.368 kg
Height 1.601 m
Quantity 8580 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Plug clampsKLS L 1/14-SL
Plug clamps - KLS L 1/14-SL

Plug clamps

KLS L 1/14-SL

Productnumber 79032001

Grey

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

Plug clampsKLS PE 1/14-SL
Plug clamps - KLS PE 1/14-SL

Plug clamps

KLS PE 1/14-SL

Productnumber 79032201

Green

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist