Description
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.
| Width | 13 mm |
|---|---|
| Length | 87.4 mm |
| Height | 34.5 mm |
| Weight | 0.012 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902409884 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902409891 |
|---|---|
| Width | 0.357 m |
| Weight | 0.335 kg |
| Height | 0.127 m |
| Quantity | 10 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902409907 |
|---|---|
| Width | 0.8 m |
| Weight | 58.2 kg |
| Height | 1.67 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902409884 |
|---|---|
| Width | 0.013 m |
| Weight | 0.012 kg |
| Height | 0.035 m |
| Quantity | 1 pieces |
| Depth | 0.087 m |
Tender text
(79503401.TXT 356 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Standard support rails
TR NS35-20
Productnumber 79502001
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.
Standard support rails
TR NS35-42
Productnumber 79504201
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.
Standard support rails
TR NS35-58
Productnumber 79505801
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.
Standard support rails
TR NS35-64
Productnumber 79506401
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.
Standard support rails
TR NS35-91
Productnumber 79509101
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.