Description
Masking off strips, to close off unused circuit-breaker positions, detachable, grey
Width 216 mm for 12 distribution units, lockable
Masking off strips, to close off unused circuit-breaker positions, detachable, grey
Width 216 mm for 12 distribution units, lockable
| Width | 225 mm |
|---|---|
| Length | 51 mm |
| Height | 9 mm |
| Weight | 0.0345 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902409976 |
|---|---|
| ETIM Class | EC002287 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902409976 |
|---|---|
| Width | 0.225 m |
| Weight | 0.0345 kg |
| Height | 0.009 m |
| Quantity | 1 pieces |
| Depth | 0.051 m |
Tender text
(79901301.TXT 402 B)
Log in to download tender texts.
Masking off strips
AK AS
Productnumber 79901201
Width 108 mm for 6 distribution units
Masking off strips, to close off unused circuit-breaker positions, detachable, grey
Masking off strips
AK AS UL
Productnumber 79901252
Width 108 mm for 6 distribution units
Masking off strips, to close off unused circuit-breaker positions, detachable, grey