#80447001 | Dimensions: 102 x 102 x 57 mm

Junction box

Abox SLK-4²

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion...

read more

Color variants


Description

Junction box, protection class IP66, nominal cross-section 4 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M20/M25, sealing range 4 - 21 mm, (1 rear, 10 side), internal fixing points, with screwless terminals and clamp holders, for standard indoor and protected outdoor installations

grey, In=32 A, with 5 floor-fixed, screwless 3-wire terminals, Wago 221-413 - 4 mm², clampable cross-sections per pole: 3 x 0.2 to 4 mm² rigid Cu and 3 x 0.14 to 4 mm² flexible Cu

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,2 mm²
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP66
Rated current 32 A
Terminal type screwless
Number of poles 5

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 102 mm
Length 102 mm
Height 57 mm
Inner length 90 mm
Inner width 90 mm
Inner height 49 mm
Weight 0.15 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 750 °C (EN 60695-2-11)

mechanical properties

for sealing range min 4 mm
for sealing range max 21 mm
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 55 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902661268
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)

Logistic data

Piece

EAN / GTIN 4013902661268
Width 0.102 m
Weight 0.15 kg
Height 0.057 m
Quantity 1 pieces
Depth 0.102 m

Outer packaging

EAN / GTIN 4013902661275
Width 0.41 m
Weight 9.145 kg
Height 0.295 m
Quantity 60 pieces
Depth 0.305 m

Pallet

EAN / GTIN 4013902661282
Width 0.8 m
Weight 186.61 kg
Height 1.053 m
Quantity 1080 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Double-membrane sealsDMS M16
Double-membrane seals - DMS M16

Double-membrane seals

DMS M16

Productnumber 26041601

Sealing range 5 - 9 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25
Double-membrane seals - DMS M25

Double-membrane seals

DMS M25

Productnumber 26042501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Sealing kitAbox PST 025-100
Sealing kit - Abox PST 025-100

Sealing kit

Abox PST 025-100

Productnumber 89500101

Set with two sealing caps and screws

Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024

Cable glandKVR M16-MGM
Cable gland - KVR M16-MGM

Cable gland

KVR M16-MGM

Productnumber 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Mast/pipe fixing setMABF 65-1
Mast/pipe fixing set - MABF 65-1

Mast/pipe fixing set

MABF 65-1

Productnumber 89601001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist