#81012001 | Dimensions: 152 x 152 x 80 mm

Junction box

Abox 100-10²/w

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes,...

read more

Color variants

Customize

Description

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M20/M25/M32, sealing range 8 - 28 mm, (2 rear, 10 side), internal fixing points, for standard indoor and protected outdoor installations

white, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole, max. cross-section acc. DIN EN 60998: 10 mm², clampable cross-sections per pole: 4 x 2.5 mm², 4 x 4 mm², 4 x 6 mm², 4 x 10 mm², 2 x 16 mm² rigid Cu/flexible with wire-end ferrule

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 690 V
Min. conductor cross section 4 mm²
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP66
Rated current 57 A
Terminal type Screw terminal
Number of poles 5

Colours

Base unit colour white
Cover colour white

Dimensions

Width 152 mm
Length 152 mm
Height 80 mm
Inner length 139 mm
Inner width 140 mm
Inner height 64 mm
Weight 0.414 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 750 °C (EN 60695-2-11)

mechanical properties

for sealing range min 8 mm
for sealing range max 28 mm
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 55 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902660575
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)

Logistic data

Piece

EAN / GTIN 4013902660575
Width 0.152 m
Weight 0.414 kg
Height 0.08 m
Quantity 1 pieces
Depth 0.152 m

Outer packaging

EAN / GTIN 4013902660582
Width 0.35 m
Weight 8.41 kg
Height 0.425 m
Quantity 20 pieces
Depth 0.305 m

Pallet

EAN / GTIN 4013902660599
Width 0.8 m
Weight 122.92 kg
Height 0.982 m
Quantity 240 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Double-membrane sealsDMS M20/w
Double-membrane seals - DMS M20/w

Double-membrane seals

DMS M20/w

Productnumber 26012001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25/w
Double-membrane seals - DMS M25/w

Double-membrane seals

DMS M25/w

Productnumber 26012501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32/w
Double-membrane seals - DMS M32/w

Double-membrane seals

DMS M32/w

Productnumber 26013201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Sealing kitAbox PST 025-100
Sealing kit - Abox PST 025-100

Sealing kit

Abox PST 025-100

Productnumber 89500101

Set with two sealing caps and screws

Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024

Mounting plateAbox MPI 100
Mounting plate - Abox MPI 100

Mounting plate

Abox MPI 100

Productnumber 89511001

for Abox / Abox Pro 100

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

Standard railAbox 100 NS35
Standard rail - Abox 100 NS35

Standard rail

Abox 100 NS35

Productnumber 89531001

for Abox / Abox Pro 100

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

Terminal holderAbox 100 KH 221 6²
Terminal holder - Abox 100 KH 221 6²

Terminal holder

Abox 100 KH 221 6²

Productnumber 89600501

for position-fixed and elevated mounting of up to 6 terminals Wago...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal holderAbox 100 KH 2006 6²
Terminal holder - Abox 100 KH 2006 6²

Terminal holder

Abox 100 KH 2006 6²

Productnumber 89600601

terminal holder with standard rail NS35 for mounting of terminal...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal blockAbox 100 KLS-10²
Terminal block - Abox 100 KLS-10²

Terminal block

Abox 100 KLS-10²

Productnumber 89641001

raised screw terminal block for Abox/Abox Pro 100, 5-pole - 10 mm², In...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Mast/pipe fixing setMABF 100-1
Mast/pipe fixing set - MABF 100-1

Mast/pipe fixing set

MABF 100-1

Productnumber 89602001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Junction boxAbox 100-L
Junction box - Abox 100-L

Junction box

Abox 100-L

Productnumber 81040001

grey, Ui=1000 V AC, without terminals

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN...

Junction boxAbox 100-10²
Junction box - Abox 100-10²

Junction box

Abox 100-10²

Productnumber 81042001

grey, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole,...

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN...

Junction boxAbox 100-L/w
Junction box - Abox 100-L/w

Junction box

Abox 100-L/w

Productnumber 81010001

white, Ui=1000 V AC, without terminals

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN...

Junction boxAbox 100-L/sw new
Junction box - Abox 100-L/sw

Junction box

Abox 100-L/sw

Productnumber 81000001

black, Ui=1000 V AC, without terminals

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN...

Junction boxAbox 100-10²/sw new
Junction box - Abox 100-10²/sw

Junction box

Abox 100-10²/sw

Productnumber 81002001

black, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole,...

Junction box, protection class IP66, nominal cross-section 10 mm², certified by VDE (DIN EN...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist