Description
Terminal holder for WAGO terminals, series 221-41X
suitable for all junction boxes Abox / Abox -i 025/040 and Abox m / Abox-i m 025/040
#84000201 | Dimensions: 56,4 x 23 x 28,5 mm
Terminal holder
Terminal holder for WAGO terminals, series 221-41X
suitable for all junction boxes Abox / Abox -i 025/040 and Abox m / Abox-i m 025/040
| Connection 1: Suitable for Cu conductors | 1 |
|---|
| Width | 56.4 mm |
|---|---|
| Length | 23 mm |
| Height | 28.5 mm |
| Weight | 0.0279 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Connection 1: Tightening moment | 2.5 Nm |
|---|
| EAN | 4013902651771 |
|---|---|
| ETIM Class | EC002848 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 20 |
| Insulating body material | Thermoplastic |
|---|
| EAN / GTIN | 4013902656462 |
|---|---|
| Width | 0.115 m |
| Weight | 0.5781 kg |
| Height | 0.083 m |
| Quantity | 20 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902651788 |
|---|---|
| Width | 0.357 m |
| Weight | 7.1522 kg |
| Height | 0.127 m |
| Quantity | 240 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902651795 |
|---|---|
| Width | 0.8 m |
| Weight | 794.4376 kg |
| Height | 1.67 m |
| Quantity | 25920 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902651771 |
|---|---|
| Width | 0.056 m |
| Weight | 0.0279 kg |
| Height | 0.029 m |
| Quantity | 1 pieces |
| Depth | 0.023 m |
Tender text
(84000201.TXT 426 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.